How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 5.42 |
| BD: | 3.88 | L: | 4.35 in |
| Center Distance (in): | 1.54 in | B: | 5.19 |
| F: | 2.75 | C: | 5.38 in |
| AJ: | 3.75 | AK: | 3 |
| V: | 1 in | AE2: | 0.3 |
| T: | 0.625 | AD: | 4.61 |
| AE1: | 0.51 | U: | 0.625 in |
| BF: | 0.28 | LM: | 6.16 |
| I: | 3.14 in | D: | 1.91 |
| G: | 1.38 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.237 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Ratio Range: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 946 | Ratio: | 7.5:1 |
| Center Distance (in): | 1.54 | Output RPM: | 233.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HM215 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 294 in/lbs |

