How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.16 | AD: | 4.61 |
| AJ: | 3.75 | T: | 0.625 |
| D: | 1.91 | AK: | 3 |
| BD: | 3.88 | U: | 0.625 in |
| AE1: | 0.51 | V: | 1 in |
| Center Distance (in): | 1.54 in | C: | 5.38 in |
| BF: | 0.28 | L: | 4.35 in |
| AG: | 5.42 | AE2: | 0.3 |
| G: | 1.38 | BE: | 0.38 in |
| B: | 5.19 | I: | 3.14 in |
| F: | 2.75 |
Technical Specifications
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 946 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.237 |
| Service Factor: | 1 | Motor Frame Size: | 48CZ |
| Model Code: | HM215 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 1.54 |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

