Grove Gear HM215-7.5-1-.625-56C-L1
Part #:HM215-7.5-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | B: | 5.19 |
| V: | 1 in | F: | 2.75 |
| AE2: | 0.3 | BE: | 0.38 in |
| AK: | 4.5 | AD: | 4.61 |
| AJ: | 5.88 | I: | 3.14 in |
| Center Distance (in): | 1.54 in | G: | 1.38 |
| D: | 1.91 | BF: | 0.41 |
| BD: | 5.88 | U: | 0.625 in |
| AG: | 5.42 | LM: | 6.6 |
| C: | 5.38 in | T: | 0.625 |
| L: | 4.35 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.54 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 1.237 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Model Code: | HM215 | Bore Code: | 10 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 233.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 946 | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 294 in/lbs |

