Grove Gear HM215-7.5-1-.625-56C-L3
Part #:HM215-7.5-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | B: | 5.19 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| AG: | 5.42 | AJ: | 5.88 |
| BF: | 0.41 | G: | 1.38 |
| V: | 1 in | T: | 0.625 |
| AE2: | 0.3 | U: | 0.625 in |
| BE: | 0.38 in | D: | 1.91 |
| AK: | 4.5 | AE1: | 0.51 |
| F: | 2.75 | BD: | 5.88 |
| I: | 3.14 in | AD: | 4.61 |
| L: | 4.35 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Center Distance (in): | 1.54 |
| Ratio Range: | 7.5:1 | Output Key: | 3/16 X 1.50 |
| Output RPM: | 233.3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 946 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 10 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.237 | Model Code: | HM215 |
| Product Type: | Right Angle | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

