Grove Gear HM215-7.5-1-.625-56C-L4
Part #:HM215-7.5-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | LM: | 6.6 |
| AK: | 4.5 | V: | 1 in |
| AJ: | 5.88 | L: | 4.35 in |
| T: | 0.625 | BD: | 5.88 |
| C: | 5.38 in | AE2: | 0.3 |
| AE1: | 0.51 | AD: | 4.61 |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | D: | 1.91 |
| AG: | 5.42 | BF: | 0.41 |
| F: | 2.75 | G: | 1.38 |
| U: | 0.625 in |
Technical Specifications
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 1.237 |
| Model Code: | HM215 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Center Distance (in): | 1.54 |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.50 in | Thrust Rating - output shaft: | 946 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

