How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1 in |
| LM: | 6.6 | F: | 2.75 |
| AE2: | 0.3 | Center Distance (in): | 1.54 in |
| C: | 5.38 in | L: | 4.35 in |
| G: | 1.38 | AG: | 5.42 |
| T: | 0.625 | I: | 3.14 in |
| AD: | 4.61 | AK: | 4.5 |
| D: | 1.91 | B: | 5.19 |
| AE1: | 0.51 | BD: | 5.88 |
| AJ: | 5.88 | U: | 0.625 in |
| BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 1.54 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.237 |
| Thrust Rating - output shaft: | 946 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 10 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Model Code: | HM215 | Output Diameter (in): | 0.625 in |
| Output RPM: | 233.3 | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

