How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | F: | 2.75 |
| L: | 4.35 in | AE2: | 0.3 |
| AE1: | 0.51 | G: | 1.38 |
| AD: | 4.61 | BE: | 0.38 in |
| U: | 0.625 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 0.625 |
| LM: | 6.6 | BF: | 0.41 |
| AG: | 5.42 | D: | 1.91 |
| V: | 1 in | I: | 3.14 in |
| Center Distance (in): | 1.54 in | BD: | 5.88 |
| B: | 5.19 |
Technical Specifications
| Center Distance (in): | 1.54 | Thrust Rating - output shaft: | 946 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 1.237 | Model Code: | HM215 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 10 |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

