How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | AJ: | 3.75 |
| AK: | 3 | BF: | 0.28 |
| L: | 4.35 in | AG: | 5.42 |
| F: | 2.75 | AD: | 4.61 |
| B: | 5.19 | U: | 0.625 in |
| I: | 3.14 in | AE1: | 0.51 |
| T: | 0.625 | V: | 1 in |
| LM: | 6.16 | D: | 1.91 |
| BE: | 0.38 in | G: | 1.38 |
| Center Distance (in): | 1.54 in | C: | 5.38 in |
| BD: | 3.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 1.54 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 946 |
| Input HP @ 1750 RPM: | 1.237 | Assembly: | HM-2 |
| Model Code: | HM215 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 294 in/lbs |

