How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | LM: | 6.16 |
| D: | 1.91 | I: | 3.14 in |
| U: | 0.625 in | B: | 5.19 |
| T: | 0.625 | AG: | 5.42 |
| V: | 1 in | AE2: | 0.3 |
| BE: | 0.38 in | L: | 4.35 in |
| AE1: | 0.51 | BD: | 3.88 |
| G: | 1.38 | F: | 2.75 |
| C: | 5.38 in | AK: | 3 |
| BF: | 0.28 | Center Distance (in): | 1.54 in |
| AJ: | 3.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 946 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output RPM: | 233.3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Model Code: | HM215 | Input HP @ 1750 RPM: | 1.237 |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.54 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 48CZ | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 294 in/lbs |

