Grove Gear HM215-7.5-2-.625-56C-L1
Part #:HM215-7.5-2-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | AK: | 4.5 |
| AE1: | 0.51 | C: | 5.38 in |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| I: | 3.14 in | V: | 1 in |
| AE2: | 0.3 | AJ: | 5.88 |
| D: | 1.91 | BD: | 5.88 |
| T: | 0.625 | AD: | 4.61 |
| U: | 0.625 in | AG: | 5.42 |
| F: | 2.75 | B: | 5.19 |
| L: | 4.35 in |
Technical Specifications
| Assembly: | HM-2 | Ratio: | 7.5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 946 | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.237 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Model Code: | HM215 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 294 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

