How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| LM: | 6.6 | AE1: | 0.51 |
| AD: | 4.61 | B: | 5.19 |
| V: | 1 in | AE2: | 0.3 |
| BE: | 0.38 in | T: | 0.625 |
| AG: | 5.42 | G: | 1.38 |
| U: | 0.625 in | F: | 2.75 |
| L: | 4.35 in | I: | 3.14 in |
| D: | 1.91 | BD: | 5.88 |
| C: | 5.38 in |
Technical Specifications
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Model Code: | HM215 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Bore Code: | 10 | Center Distance (in): | 1.54 |
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.204 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

