How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | L: | 4.35 in |
| Center Distance (in): | 1.54 in | AJ: | 5.88 |
| LM: | 6.6 | C: | 5.38 in |
| AD: | 4.61 | BE: | 0.38 in |
| BD: | 5.88 | U: | 0.625 in |
| AG: | 5.42 | AE2: | 0.3 |
| G: | 1.38 | AK: | 4.5 |
| AE1: | 0.51 | BF: | 0.41 |
| B: | 5.19 | D: | 1.91 |
| V: | 1 in | T: | 0.625 |
| I: | 3.14 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | HM215 | Gear Type: | Worm |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Bore Code: | 10 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.204 | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

