How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.42 | Center Distance (in): | 1.54 in |
| T: | 0.625 | AK: | 4.5 |
| AJ: | 5.88 | AE1: | 0.51 |
| U: | 0.625 in | BF: | 0.41 |
| BD: | 5.88 | D: | 1.91 |
| AE2: | 0.3 | L: | 4.35 in |
| G: | 1.38 | I: | 3.14 in |
| V: | 1 in | AD: | 4.61 |
| C: | 5.38 in | B: | 5.19 |
| BE: | 0.38 in | LM: | 6.6 |
| F: | 2.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.54 | Motor Frame Size: | 140TC |
| Bore Code: | 10 | Input HP @ 1750 RPM: | 0.204 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Model Code: | HM215 | Assembly: | HM-1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

