How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| L: | 4.35 in | B: | 5.19 |
| G: | 1.38 | AD: | 4.61 |
| BD: | 5.88 | AE1: | 0.51 |
| U: | 0.625 in | V: | 1 in |
| LM: | 6.6 | AG: | 5.42 |
| D: | 1.91 | Center Distance (in): | 1.54 in |
| I: | 3.14 in | AK: | 4.5 |
| F: | 2.75 | BE: | 0.38 in |
| AE2: | 0.3 | T: | 0.625 |
| C: | 5.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.204 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Bore Code: | 10 |
| Model Code: | HM215 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

