How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | V: | 1 in |
| Center Distance (in): | 1.54 in | L: | 4.35 in |
| LM: | 6.16 | C: | 5.38 in |
| BF: | 0.28 | BE: | 0.38 in |
| I: | 3.14 in | U: | 0.625 in |
| F: | 2.75 | BD: | 3.88 |
| D: | 1.91 | T: | 0.625 |
| AD: | 4.61 | AG: | 5.42 |
| AE1: | 0.51 | AK: | 3 |
| AJ: | 3.75 | AE2: | 0.3 |
| B: | 5.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.204 |
| Input Diameter (in): | 0.625 in | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Bore Code: | 10 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.50 in | Model Code: | HM215 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

