How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AG: | 5.42 |
| V: | 1 in | BF: | 0.28 |
| F: | 2.75 | AE1: | 0.51 |
| BD: | 3.88 | AK: | 3 |
| AD: | 4.61 | U: | 0.625 in |
| D: | 1.91 | AJ: | 3.75 |
| BE: | 0.38 in | Center Distance (in): | 1.54 in |
| LM: | 6.16 | T: | 0.625 |
| AE2: | 0.3 | C: | 5.38 in |
| B: | 5.19 | L: | 4.35 in |
| I: | 3.14 in |
Technical Specifications
| Center Distance (in): | 1.54 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.204 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Model Code: | HM215 |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

