How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | U: | 0.625 in |
| B: | 5.19 | BF: | 0.28 |
| G: | 1.38 | T: | 0.625 |
| I: | 3.14 in | F: | 2.75 |
| Center Distance (in): | 1.54 in | AK: | 3 |
| AD: | 4.61 | LM: | 6.16 |
| V: | 1 in | C: | 5.38 in |
| AE2: | 0.3 | AE1: | 0.51 |
| BD: | 3.88 | AG: | 5.42 |
| BE: | 0.38 in | D: | 1.91 |
| AJ: | 3.75 |
Technical Specifications
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.204 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 1.54 | Motor Frame Size: | 48CZ |
| Assembly: | HM-1 | Input Diameter (in): | 0.625 in |
| Model Code: | HM215 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

