How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AD: | 4.61 |
| AK: | 4.5 | LM: | 6.6 |
| AG: | 5.42 | D: | 1.91 |
| AE2: | 0.3 | F: | 2.75 |
| U: | 0.625 in | I: | 3.14 in |
| T: | 0.625 | BE: | 0.38 in |
| BD: | 5.88 | AE1: | 0.51 |
| C: | 5.38 in | BF: | 0.41 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| AJ: | 5.88 | V: | 1 in |
| L: | 4.35 in |
Technical Specifications
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.204 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 80:1 |
| Output Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/16 X 1.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Gear Type: | Worm | Model Code: | HM215 |
| Input Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

