Grove Gear HM215-80-1-.625-56C-L1
Part #:HM215-80-1-.625-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BE: | 0.38 in |
| LM: | 6.6 | B: | 5.19 |
| AK: | 4.5 | BD: | 5.88 |
| T: | 0.625 | L: | 4.35 in |
| C: | 5.38 in | I: | 3.14 in |
| Center Distance (in): | 1.54 in | AE2: | 0.3 |
| AG: | 5.42 | AJ: | 5.88 |
| AD: | 4.61 | BF: | 0.41 |
| D: | 1.91 | F: | 2.75 |
| U: | 0.625 in | G: | 1.38 |
| V: | 1 in |
Technical Specifications
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | HM215 | Output RPM: | 21.9 |
| Bore Code: | 10 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.204 | Output Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

