Grove Gear HM215-80-1-.625-56C-L3
Part #:HM215-80-1-.625-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | C: | 5.38 in |
| AG: | 5.42 | LM: | 6.6 |
| T: | 0.625 | BF: | 0.41 |
| I: | 3.14 in | U: | 0.625 in |
| G: | 1.38 | AJ: | 5.88 |
| L: | 4.35 in | F: | 2.75 |
| AE1: | 0.51 | BE: | 0.38 in |
| D: | 1.91 | Center Distance (in): | 1.54 in |
| B: | 5.19 | AK: | 4.5 |
| AE2: | 0.3 | V: | 1 in |
| BD: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.204 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Model Code: | HM215 | No. of Gear Reductions: | Single |
| Bore Code: | 10 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

