Grove Gear HM215-80-1-.625-56C-L4
Part #:HM215-80-1-.625-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | C: | 5.38 in |
| V: | 1 in | AG: | 5.42 |
| AE2: | 0.3 | U: | 0.625 in |
| L: | 4.35 in | BD: | 5.88 |
| AE1: | 0.51 | D: | 1.91 |
| F: | 2.75 | BF: | 0.41 |
| Center Distance (in): | 1.54 in | AJ: | 5.88 |
| T: | 0.625 | I: | 3.14 in |
| AK: | 4.5 | G: | 1.38 |
| BE: | 0.38 in | LM: | 6.6 |
| B: | 5.19 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.204 |
| Motor Frame Size: | 56C | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Model Code: | HM215 |
| Output RPM: | 21.9 | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 1.54 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

