How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | AJ: | 5.88 |
| D: | 1.91 | BE: | 0.38 in |
| AE1: | 0.51 | AD: | 4.61 |
| L: | 4.35 in | I: | 3.14 in |
| G: | 1.38 | AE2: | 0.3 |
| Center Distance (in): | 1.54 in | T: | 0.625 |
| AG: | 5.42 | LM: | 6.6 |
| F: | 2.75 | BD: | 5.88 |
| AK: | 4.5 | B: | 5.19 |
| C: | 5.38 in | BF: | 0.41 |
| U: | 0.625 in |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HM215 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.204 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 80:1 |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.625 in | Output RPM: | 21.9 |
| Bore Code: | 10 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

