How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AE2: | 0.3 |
| U: | 0.625 in | LM: | 6.6 |
| BF: | 0.41 | AD: | 4.61 |
| AG: | 5.42 | I: | 3.14 in |
| D: | 1.91 | AK: | 4.5 |
| Center Distance (in): | 1.54 in | T: | 0.625 |
| BD: | 5.88 | C: | 5.38 in |
| L: | 4.35 in | B: | 5.19 |
| G: | 1.38 | F: | 2.75 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 1 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 1144 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.204 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Model Code: | HM215 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Center Distance (in): | 1.54 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

