How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | BE: | 0.38 in |
| AE1: | 0.51 | B: | 5.19 |
| V: | 1 in | I: | 3.14 in |
| BF: | 0.28 | U: | 0.625 in |
| BD: | 3.88 | AK: | 3 |
| G: | 1.38 | AJ: | 3.75 |
| LM: | 6.16 | T: | 0.625 |
| L: | 4.35 in | Center Distance (in): | 1.54 in |
| AG: | 5.42 | D: | 1.91 |
| AE2: | 0.3 | C: | 5.38 in |
| F: | 2.75 |
Technical Specifications
| Output RPM: | 21.9 | Center Distance (in): | 1.54 |
| Assembly: | HM-2 | Model Code: | HM215 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.204 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Motor Frame Size: | 48CZ |
| Bore Code: | 10 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

