How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | AE1: | 0.51 |
| U: | 0.625 in | AD: | 4.61 |
| T: | 0.625 | LM: | 6.16 |
| BD: | 3.88 | BE: | 0.38 in |
| AE2: | 0.3 | D: | 1.91 |
| Center Distance (in): | 1.54 in | V: | 1 in |
| AG: | 5.42 | AK: | 3 |
| I: | 3.14 in | BF: | 0.28 |
| L: | 4.35 in | AJ: | 3.75 |
| F: | 2.75 | B: | 5.19 |
| G: | 1.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.204 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output RPM: | 21.9 | Center Distance (in): | 1.54 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | HM215 | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 0.625 in | Assembly: | HM-2 |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Gear Type: | Worm | Bore Code: | 10 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

