How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | I: | 3.14 in |
| LM: | 6.16 | U: | 0.625 in |
| L: | 4.35 in | AD: | 4.61 |
| AJ: | 3.75 | V: | 1 in |
| C: | 5.38 in | F: | 2.75 |
| B: | 5.19 | AG: | 5.42 |
| Center Distance (in): | 1.54 in | G: | 1.38 |
| AK: | 3 | BF: | 0.28 |
| D: | 1.91 | BE: | 0.38 in |
| BD: | 3.88 | AE2: | 0.3 |
| AE1: | 0.51 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.204 | Gear Type: | Worm |
| Output RPM: | 21.9 | Model Code: | HM215 |
| Motor Frame Size: | 48CZ | Assembly: | HM-2 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

