Grove Gear HM215-80-2-.625-56C-L9
Part #:HM215-80-2-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 4.35 in |
| LM: | 6.6 | AG: | 5.42 |
| AK: | 4.5 | T: | 0.625 |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| BD: | 5.88 | AE2: | 0.3 |
| B: | 5.19 | AE1: | 0.51 |
| V: | 1 in | C: | 5.38 in |
| AD: | 4.61 | I: | 3.14 in |
| U: | 0.625 in | BF: | 0.41 |
| F: | 2.75 | D: | 1.91 |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.204 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Ratio Range: | 80:1 | Output Key: | 3/16 X 1.50 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 1.54 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Assembly: | HM-2 |
| Model Code: | HM215 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |

