Grove Gear HM218-10-1-1.000-140TC-L2
Part #:HM218-10-1-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | I: | 3.24 in |
| L: | 4.45 in | V: | 1.44 in |
| AK: | 4.5 | BF: | 0.41 |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| AE1: | 0.49 | BE: | 0.38 in |
| AG: | 5.5 | D: | 2.06 |
| C: | 5.75 in | B: | 5.19 |
| AD: | 4.73 | AE2: | 0.28 |
| G: | 1.38 | BD: | 5.88 |
| LM: | 6.7 | AJ: | 5.88 |
| U: | 0.625 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.368 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 976 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

