Grove Gear HM218-10-1-1.000-140TC-L3
Part #:HM218-10-1-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 4.45 in |
| U: | 0.625 in | AD: | 4.73 |
| AE1: | 0.49 | G: | 1.38 |
| D: | 2.06 | I: | 3.24 in |
| LM: | 6.7 | AK: | 4.5 |
| T: | 1 | B: | 5.19 |
| V: | 1.44 in | BD: | 5.88 |
| BE: | 0.38 in | AE2: | 0.28 |
| AG: | 5.5 | F: | 2.75 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| C: | 5.75 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.368 |
| Input Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Output Shaft Direction: | 1 | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 976 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

