Grove Gear HM218-10-1-1.000-140TC-L4
Part #:HM218-10-1-1.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AJ: | 5.88 |
| I: | 3.24 in | V: | 1.44 in |
| BE: | 0.38 in | T: | 1 |
| F: | 2.75 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| AD: | 4.73 | B: | 5.19 |
| LM: | 6.7 | AK: | 4.5 |
| AG: | 5.5 | AE1: | 0.49 |
| BD: | 5.88 | L: | 4.45 in |
| D: | 2.06 | BF: | 0.41 |
| AE2: | 0.28 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 976 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.368 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

