How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | I: | 3.24 in |
| F: | 2.75 | U: | 0.625 in |
| T: | 1 | C: | 5.75 in |
| BD: | 3.88 | AE1: | 0.49 |
| B: | 5.19 | AD: | 4.73 |
| AG: | 5.5 | AK: | 3 |
| BF: | 0.28 | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | AJ: | 3.75 |
| D: | 2.06 | G: | 1.38 |
| V: | 1.44 in | L: | 4.45 in |
| LM: | 6.26 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 1.368 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | HM218 | Ratio Range: | 10:1 |
| Motor Frame Size: | 48CZ | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 976 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output RPM: | 175 | Bore Code: | 16 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

