How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | I: | 3.24 in |
| G: | 1.38 | AE1: | 0.49 |
| BF: | 0.28 | AK: | 3 |
| T: | 1 | AE2: | 0.28 |
| C: | 5.75 in | U: | 0.625 in |
| AG: | 5.5 | AD: | 4.73 |
| AJ: | 3.75 | LM: | 6.26 |
| B: | 5.19 | L: | 4.45 in |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| D: | 2.06 | F: | 2.75 |
| BD: | 3.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output RPM: | 175 | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 976 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.368 | Input Diameter (in): | 0.625 in |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 48CZ | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

