Grove Gear HM218-10-1-1.000-56C-L1
Part #:HM218-10-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | L: | 4.45 in |
| BD: | 5.88 | AG: | 5.5 |
| B: | 5.19 | AE1: | 0.49 |
| G: | 1.38 | V: | 1.44 in |
| F: | 2.75 | BF: | 0.41 |
| AE2: | 0.28 | LM: | 6.7 |
| C: | 5.75 in | D: | 2.06 |
| U: | 0.625 in | T: | 1 |
| AD: | 4.73 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 1.75 in |
| I: | 3.24 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.625 in | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.368 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Model Code: | HM218 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Thrust Rating - output shaft: | 976 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

