Grove Gear HM218-10-1-.625-140TC-L2
Part #:HM218-10-1-.625-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | V: | 1.44 in |
| U: | 0.625 in | I: | 3.24 in |
| B: | 5.19 | AE1: | 0.49 |
| BE: | 0.38 in | BF: | 0.41 |
| D: | 2.06 | AD: | 4.73 |
| AK: | 4.5 | BD: | 5.88 |
| AJ: | 5.88 | C: | 5.75 in |
| Center Distance (in): | 1.75 in | T: | 0.625 |
| AE2: | 0.28 | AG: | 5.5 |
| G: | 1.38 | LM: | 6.7 |
| L: | 4.45 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.368 |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 976 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM218 | Motor Frame Size: | 140TC |
| Bore Code: | 10 | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 175 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

