Grove Gear HM218-10-1-.625-140TC-L4
Part #:HM218-10-1-.625-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 5.5 |
| L: | 4.45 in | AJ: | 5.88 |
| G: | 1.38 | I: | 3.24 in |
| BF: | 0.41 | V: | 1.44 in |
| T: | 0.625 | BD: | 5.88 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| D: | 2.06 | AD: | 4.73 |
| U: | 0.625 in | B: | 5.19 |
| C: | 5.75 in | AE1: | 0.49 |
| LM: | 6.7 | BE: | 0.38 in |
| F: | 2.75 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.368 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 976 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Gear Type: | Worm |
| Output Key: | 3/16 X 1.50 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

