Grove Gear HM218-10-1-.625-140TC-L9
Part #:HM218-10-1-.625-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | C: | 5.75 in |
| BD: | 5.88 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| D: | 2.06 | U: | 0.625 in |
| AE2: | 0.28 | V: | 1.44 in |
| AJ: | 5.88 | G: | 1.38 |
| LM: | 6.7 | BE: | 0.38 in |
| I: | 3.24 in | AE1: | 0.49 |
| BF: | 0.41 | L: | 4.45 in |
| B: | 5.19 | F: | 2.75 |
| T: | 0.625 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.368 |
| Thrust Rating - output shaft: | 976 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Right Angle |
| Bore Code: | 10 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Model Code: | HM218 |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

