How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | C: | 5.75 in |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | LM: | 6.26 |
| L: | 4.45 in | T: | 0.625 |
| D: | 2.06 | U: | 0.625 in |
| I: | 3.24 in | AJ: | 3.75 |
| AE1: | 0.49 | BE: | 0.38 in |
| BD: | 3.88 | F: | 2.75 |
| AG: | 5.5 | G: | 1.38 |
| B: | 5.19 | AK: | 3 |
| AD: | 4.73 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 976 | Output RPM: | 175 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 1.368 | Model Code: | HM218 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

