How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | U: | 0.625 in |
| I: | 3.24 in | T: | 0.625 |
| AE1: | 0.49 | Center Distance (in): | 1.75 in |
| AE2: | 0.28 | LM: | 6.26 |
| AD: | 4.73 | BF: | 0.28 |
| V: | 1.44 in | B: | 5.19 |
| AK: | 3 | AG: | 5.5 |
| G: | 1.38 | F: | 2.75 |
| BD: | 3.88 | C: | 5.75 in |
| L: | 4.45 in | D: | 2.06 |
| AJ: | 3.75 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Bore Code: | 10 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output RPM: | 175 | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Model Code: | HM218 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 48CZ |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.368 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 976 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

