How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | G: | 1.38 |
| AE1: | 0.49 | D: | 2.06 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| AG: | 5.5 | BF: | 0.28 |
| L: | 4.45 in | C: | 5.75 in |
| BE: | 0.38 in | AK: | 3 |
| I: | 3.24 in | V: | 1.44 in |
| BD: | 3.88 | LM: | 6.26 |
| U: | 0.625 in | AE2: | 0.28 |
| AJ: | 3.75 | B: | 5.19 |
| F: | 2.75 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.368 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 48CZ | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.75 |
| Thrust Rating - output shaft: | 976 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

