How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | I: | 3.24 in |
| BE: | 0.38 in | D: | 2.06 |
| AE2: | 0.28 | C: | 5.75 in |
| AG: | 5.5 | V: | 1.44 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | LM: | 6.7 |
| L: | 4.45 in | B: | 5.19 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| F: | 2.75 | AE1: | 0.49 |
| T: | 0.625 | AD: | 4.73 |
| G: | 1.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 976 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Output Diameter (in): | 0.625 in |
| Model Code: | HM218 | Bore Code: | 10 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.50 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.368 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

