How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | C: | 5.75 in |
| AD: | 4.73 | AJ: | 5.88 |
| F: | 2.75 | U: | 0.625 in |
| L: | 4.45 in | LM: | 6.7 |
| G: | 1.38 | T: | 0.625 |
| AK: | 4.5 | V: | 1.44 in |
| B: | 5.19 | BD: | 5.88 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| I: | 3.24 in | AG: | 5.5 |
| BF: | 0.41 | D: | 2.06 |
| AE2: | 0.28 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HM218 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 1.50 |
| Assembly: | HM-1 | Bore Code: | 10 |
| Ratio: | 10:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.368 |
| Center Distance (in): | 1.75 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 976 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

