How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.06 |
| G: | 1.38 | F: | 2.75 |
| BD: | 5.88 | AG: | 5.5 |
| AK: | 4.5 | B: | 5.19 |
| V: | 1.44 in | AE1: | 0.49 |
| LM: | 6.7 | AD: | 4.73 |
| AE2: | 0.28 | L: | 4.45 in |
| C: | 5.75 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| I: | 3.24 in | T: | 0.625 |
| BF: | 0.41 |
Technical Specifications
| Model Code: | HM218 | Ratio Range: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.368 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Assembly: | HM-1 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Bore Code: | 10 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 976 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

