How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | G: | 1.38 |
| L: | 4.45 in | U: | 0.625 in |
| V: | 1.44 in | AG: | 5.5 |
| I: | 3.24 in | LM: | 6.7 |
| Center Distance (in): | 1.75 in | T: | 0.688 |
| AE1: | 0.49 | AE2: | 0.28 |
| BF: | 0.41 | F: | 2.75 |
| B: | 5.19 | AD: | 4.73 |
| D: | 2.06 | BD: | 5.88 |
| BE: | 0.38 in | C: | 5.75 in |
| AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | HM218 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.368 | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.688 in |
| Ratio: | 10:1 | Bore Code: | 11 |
| Thrust Rating - output shaft: | 976 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

