How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 5.5 |
| D: | 2.06 | L: | 4.45 in |
| U: | 0.625 in | LM: | 6.7 |
| B: | 5.19 | AE1: | 0.49 |
| BD: | 5.88 | AK: | 4.5 |
| T: | 0.688 | AD: | 4.73 |
| C: | 5.75 in | I: | 3.24 in |
| Center Distance (in): | 1.75 in | F: | 2.75 |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.28 | V: | 1.44 in |
| G: | 1.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Bore Code: | 11 | Output Diameter (in): | 0.688 in |
| Input HP @ 1750 RPM: | 1.368 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Output RPM: | 175 | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Model Code: | HM218 | Thrust Rating - output shaft: | 976 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

