How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | D: | 2.06 |
| B: | 5.19 | AG: | 5.5 |
| C: | 5.75 in | G: | 1.38 |
| AE2: | 0.28 | U: | 0.625 in |
| V: | 1.44 in | BE: | 0.38 in |
| I: | 3.24 in | AE1: | 0.49 |
| Center Distance (in): | 1.75 in | AK: | 3 |
| T: | 0.688 | L: | 4.45 in |
| BD: | 3.88 | F: | 2.75 |
| AJ: | 3.75 | LM: | 6.26 |
| BF: | 0.28 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Bore Code: | 11 | Model Code: | HM218 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.688 in | Ratio Range: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 48CZ |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 976 | Service Factor: | 1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.368 |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

