How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | AJ: | 3.75 |
| L: | 4.45 in | AG: | 5.5 |
| U: | 0.625 in | T: | 0.688 |
| C: | 5.75 in | BE: | 0.38 in |
| BD: | 3.88 | Center Distance (in): | 1.75 in |
| AD: | 4.73 | D: | 2.06 |
| BF: | 0.28 | AK: | 3 |
| F: | 2.75 | I: | 3.24 in |
| G: | 1.38 | AE2: | 0.28 |
| LM: | 6.26 | B: | 5.19 |
| AE1: | 0.49 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 11 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Motor Frame Size: | 48CZ |
| Input RPM: | 1,750 | Output Diameter (in): | 0.688 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 976 | Input HP @ 1750 RPM: | 1.368 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

