How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AD: | 4.73 |
| AK: | 4.5 | LM: | 6.7 |
| B: | 5.19 | AG: | 5.5 |
| G: | 1.38 | BD: | 5.88 |
| AJ: | 5.88 | L: | 4.45 in |
| U: | 0.625 in | D: | 2.06 |
| T: | 0.688 | C: | 5.75 in |
| BE: | 0.38 in | AE1: | 0.49 |
| I: | 3.24 in | AE2: | 0.28 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| F: | 2.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Model Code: | HM218 |
| Bore Code: | 11 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 976 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.368 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 0.688 in | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

