How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | B: | 5.19 |
| T: | 0.688 | U: | 0.625 in |
| LM: | 6.7 | C: | 5.75 in |
| AK: | 4.5 | AE1: | 0.49 |
| D: | 2.06 | AG: | 5.5 |
| AD: | 4.73 | F: | 2.75 |
| AJ: | 5.88 | G: | 1.38 |
| V: | 1.44 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| I: | 3.24 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Diameter (in): | 0.688 in | Center Distance (in): | 1.75 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 1.368 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Bore Code: | 11 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Assembly: | HM-1 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 976 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

