How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | F: | 2.75 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| G: | 1.38 | AJ: | 5.88 |
| LM: | 6.7 | AK: | 4.5 |
| V: | 1.44 in | AD: | 4.73 |
| BE: | 0.38 in | L: | 4.45 in |
| BD: | 5.88 | I: | 3.24 in |
| C: | 5.75 in | AE2: | 0.28 |
| B: | 5.19 | T: | 0.75 |
| BF: | 0.41 | AE1: | 0.49 |
| U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-1 |
| Model Code: | HM218 | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 1.368 |
| Output Shaft Direction: | 1 | Bore Code: | 12 |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Output RPM: | 175 | Thrust Rating - output shaft: | 976 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 442 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

