How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | AG: | 5.5 |
| U: | 0.625 in | AK: | 4.5 |
| F: | 2.75 | B: | 5.19 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| C: | 5.75 in | AE2: | 0.28 |
| AE1: | 0.49 | V: | 1.44 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 0.75 |
| BF: | 0.41 | AD: | 4.73 |
| G: | 1.38 | LM: | 6.7 |
| D: | 2.06 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.368 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Bore Code: | 12 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Model Code: | HM218 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 976 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Ratio: | 10:1 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 442 in/lbs |

